IESNA:LM-63-2002
[TEST]P955025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33524
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4609.8 4957.4 5330.7 5705.7 5993.1 6169.2 6276.2 6336.3 6402.7 6479.6
6578.7 6713.1 6894.4 7108.5 7368.5 7806.3 8467.9 9345.3 10428.7 11783.7
13559.8 15598.4 17768.9 19743.1 20936.2 20330.3 19117.7 17493 15541 13214.8
10272.2 7339.3 4803.5 2792.3 1228.5 380.3 0
4609.8 4976.2 5396.3 5812.5 6119.4 6306.1 6394.3 6416.1 6430.4 6443.2
6463.7 6507.5 6587.9 6688.7 6854.8 7202 7810.7 8693.2 9843 11214
12855.9 14746.2 16926.9 19284.6 21648.4 22276.3 20944.2 19230.1 17430.4 15383
12516.3 9434.1 6565.9 3997.1 1868 595.2 0
4609.8 4995.1 5462.1 5919.2 6245.7 6442.8 6512.3 6495.9 6458.4 6406.7
6348.7 6301.8 6281.5 6269.1 6341.3 6597.8 7153.6 8041.2 9257.2 10644
12152.2 13894.1 16084.9 18825.9 22360.7 24222.3 22770.6 20967.2 19319.9 17551.4
14760.3 11529 8328.1 5202.1 2507.5 810.2 0
4609.8 5021.8 5527.2 6015.3 6358.4 6544.7 6576.2 6497.1 6374.3 6232.7
6084.4 5951.8 5850.6 5781.6 5833.2 6136.1 6810.2 7843.4 9170 10626.3
12155.2 13807.9 15749 18152.1 21524 24128.1 23132 21136.6 19395.6 17605.8
14961.8 11817.4 8686.5 5602.4 2848 1000.2 0
4609.8 5048.5 5592.5 6111.3 6471.1 6646.2 6640.2 6498.2 6290.3 6058.6
5820.1 5601.9 5419.7 5294.1 5325.4 5674.4 6466.9 7645.7 9082.6 10608.6
12158.2 13721.6 15413.1 17478.5 20687.3 24033.6 23493.2 21305.9 19471.5 17660.1
15163.3 12105.7 9044.9 6002.9 3188.5 1190.1 0
4609.8 5064.5 5627.9 6169.2 6539.4 6695.8 6642 6426.5 6132.2 5826
5537.6 5288.8 5093.5 4987.5 5112.4 5660.6 6709.2 8174.2 9929.4 11830.3
13732.6 15602.2 17506.1 19591.8 22687.3 25865.7 25821.5 23731.8 21640.9 19357.4
16483.8 13109.6 9803.1 6524.7 3617.3 1404.5 0
4609.8 5080.4 5663.2 6227 6607.3 6745.3 6643.8 6354.9 5974 5593.4
5255.1 4975.7 4767.3 4680.9 4899.6 5646.8 6951.6 8702.8 10776.3 13051.5
15306.9 17482.7 19598.9 21705.2 24687.2 27697.9 28149.9 26157.6 23810.2 21054.7
17804.3 14113.4 10560.9 7046.5 4045.9 1618.9 0
4609.8 5088.3 5684.6 6258.3 6637.7 6761.9 6626.1 6289.3 5858.9 5449.4
5103.7 4826.7 4629.1 4572.5 4874.3 5762.5 7232.8 9214.4 11616.9 14282.2
16931.3 19492.6 21994.9 24419.1 27592.9 30462.4 30830.6 28849.7 26127 22789.9
19025.8 14979.7 11015.9 7236.4 4153.6 1628.1 0
4609.8 5096.3 5706.2 6289.4 6668 6778.6 6608.4 6223.5 5743.7 5305.4
4952.7 4677.9 4491 4463.9 4849 5878.2 7514.1 9725.9 12457.7 15512.7
18555.8 21502.3 24390.9 27132.8 30498.5 33226.7 33511 31541.8 28443.6 24524.8
20247.2 15846.1 11470.6 7426 4261.4 1637.1 0
4609.8 5092.8 5722.5 6304.5 6679.5 6780.3 6587.5 6177.1 5673 5227.2
4878.7 4608.1 4425.9 4417 4845.1 5938.3 7654.2 10026.3 12968 16235.3
19537.9 22679.5 25791 28869 32375 34961.2 34987.7 32698.7 29086.6 24589.9
19920 15283.6 10565.8 6714.9 3691.8 1374.5 0
4609.8 5096.3 5706.2 6289.4 6668 6778.6 6608.4 6223.5 5743.7 5305.4
4952.7 4677.9 4491 4463.9 4849 5878.2 7514.1 9725.9 12457.7 15512.7
18555.8 21502.3 24390.9 27132.8 30498.5 33226.7 33511 31541.8 28443.6 24524.8
20247.2 15846.1 11470.6 7426 4261.4 1637.1 0
4609.8 5088.3 5684.6 6258.3 6637.7 6761.9 6626.1 6289.3 5858.9 5449.4
5103.7 4826.7 4629.1 4572.5 4874.3 5762.5 7232.8 9214.4 11616.9 14282.2
16931.3 19492.6 21994.9 24419.1 27592.9 30462.4 30830.6 28849.7 26127 22789.9
19025.8 14979.7 11015.9 7236.4 4153.6 1628.1 0
4609.8 5080.4 5663.2 6227 6607.3 6745.3 6643.8 6354.9 5974 5593.4
5255.1 4975.7 4767.3 4680.9 4899.6 5646.8 6951.6 8702.8 10776.3 13051.5
15306.9 17482.7 19598.9 21705.2 24687.2 27697.9 28149.9 26157.6 23810.2 21054.7
17804.3 14113.4 10560.9 7046.5 4045.9 1618.9 0
4609.8 5064.5 5627.9 6169.2 6539.4 6695.8 6642 6426.5 6132.2 5826
5537.6 5288.8 5093.5 4987.5 5112.4 5660.6 6709.2 8174.2 9929.4 11830.3
13732.6 15602.2 17506.1 19591.8 22687.3 25865.7 25821.5 23731.8 21640.9 19357.4
16483.8 13109.6 9803.1 6524.7 3617.3 1404.5 0
4609.8 5048.5 5592.5 6111.3 6471.1 6646.2 6640.2 6498.2 6290.3 6058.6
5820.1 5601.9 5419.7 5294.1 5325.4 5674.4 6466.9 7645.7 9082.6 10608.6
12158.2 13721.6 15413.1 17478.5 20687.3 24033.6 23493.2 21305.9 19471.5 17660.1
15163.3 12105.7 9044.9 6002.9 3188.5 1190.1 0
4609.8 5021.8 5527.2 6015.3 6358.4 6544.7 6576.2 6497.1 6374.3 6232.7
6084.4 5951.8 5850.6 5781.6 5833.2 6136.1 6810.2 7843.4 9170 10626.3
12155.2 13807.9 15749 18152.1 21524 24128.1 23132 21136.6 19395.6 17605.8
14961.8 11817.4 8686.5 5602.4 2848 1000.2 0
4609.8 4995.1 5462.1 5919.2 6245.7 6442.8 6512.3 6495.9 6458.4 6406.7
6348.7 6301.8 6281.5 6269.1 6341.3 6597.8 7153.6 8041.2 9257.2 10644
12152.2 13894.1 16084.9 18825.9 22360.7 24222.3 22770.6 20967.2 19319.9 17551.4
14760.3 11529 8328.1 5202.1 2507.5 810.2 0
4609.8 4976.2 5396.3 5812.5 6119.4 6306.1 6394.3 6416.1 6430.4 6443.2
6463.7 6507.5 6587.9 6688.7 6854.8 7202 7810.7 8693.2 9843 11214
12855.9 14746.2 16926.9 19284.6 21648.4 22276.3 20944.2 19230.1 17430.4 15383
12516.3 9434.1 6565.9 3997.1 1868 595.2 0
4609.8 4957.4 5330.7 5705.7 5993.1 6169.2 6276.2 6336.3 6402.7 6479.6
6578.7 6713.1 6894.4 7108.5 7368.5 7806.3 8467.9 9345.3 10428.7 11783.7
13559.8 15598.4 17768.9 19743.1 20936.2 20330.3 19117.7 17493 15541 13214.8
10272.2 7339.3 4803.5 2792.3 1228.5 380.3 0
4609.8 4919.4 5246.7 5567 5817.8 5976.5 6075.4 6132.7 6191.1 6263.4
6366.7 6511.1 6699.1 6915.1 7183.5 7570.3 8124 8848.9 9759.2 10841.4
12139.1 13502.3 14710.8 15567.3 15781.4 14880.1 13604.9 12087.3 10431.4 8636.3
6578.5 4604.4 2966.5 1716.9 772.3 253 0
4609.8 4881.4 5162.6 5428.5 5642.5 5784.1 5874.6 5929.1 5979.3 6047.1
6155 6308.9 6504 6721.9 6998.3 7334.3 7780.1 8352.5 9089.7 9898.9
10718.3 11406.1 11652.8 11391.6 10626.3 9429.8 8092 6681.6 5321.8 4057.9
2884.8 1869.4 1129.5 641.8 316.3 125.6 0
4609.8 4840.9 5078.8 5300.4 5473.3 5592.3 5666.6 5702.2 5729.9 5767.4
5835.4 5941.5 6078.9 6222.4 6385.8 6568.9 6801.4 7105.4 7505.6 7931.9
8327.4 8584.3 8527.7 8129.3 7387.9 6385.5 5362.7 4360.8 3433.5 2624.9
1905.1 1291 831.8 511.6 273.5 113.4 0
4609.8 4800.5 4995.1 5172.4 5304.1 5400.6 5458.6 5475.2 5480.5 5487.6
5515.5 5573.9 5653.9 5722.9 5773.4 5803.5 5822.4 5858.4 5921.5 5964.8
5936.5 5762.3 5402.3 4867.2 4149.6 3341.2 2633.6 2039.9 1545.2 1191.9
925.5 712.5 534.2 381.7 230.8 101.2 0
4609.8 4759.8 4910.7 5047.6 5152.7 5221.9 5252.8 5236.4 5191.1 5135.6
5080.7 5044.1 5027 5005.7 4965.7 4897.3 4803 4705.7 4615.3 4540.7
4459.3 4321.9 4094 3772.8 3355.7 2856.5 2407.3 1975.7 1563.6 1247.3
975.7 746.7 548.4 384.2 229.6 99.9 0
4609.8 4719.2 4826.5 4922.9 5001.1 5043.2 5047.1 4997.6 4901.7 4783.5
4646.1 4514.3 4399.7 4288.2 4158.4 3991.1 3783.7 3553.4 3309.3 3116.5
2982.1 2881.6 2785.7 2678.2 2561.8 2371.8 2181.1 1911.3 1581.8 1302.8
1026 781 562.5 387 228.2 98.7 0
4609.8 4680.2 4747.8 4813.1 4871.3 4896.2 4876.9 4792.9 4648 4478.1
4288.2 4114.7 3969.7 3844.6 3721.7 3577 3404.3 3213.8 3011.4 2851.3
2745 2675 2624.2 2564.1 2472.1 2312.2 2153 1927.1 1654.7 1406.1
1141.7 893.3 657.7 457.1 279.5 119.6 0
4609.8 4641.3 4669.1 4703.2 4741.1 4749.2 4706.8 4588.3 4394.4 4172.6
3930.6 3715.1 3539.6 3400.8 3284.9 3162.9 3024.9 2874.2 2713.5 2586.2
2508 2468.5 2462.7 2450 2382.4 2252.7 2124.8 1942.6 1727.4 1509.3
1257.4 1005.6 752.7 527.1 330.8 140.6 0
4609.8 4603.6 4594.8 4601.9 4616 4617.8 4561.2 4417 4195 3945.6
3698 3503.4 3361.9 3257.5 3165.5 3058.5 2930.2 2787 2625.1 2472.1
2358 2296.1 2302.3 2308.5 2289 2241.2 2126.3 1938.8 1727.4 1526.6
1337.3 1137.4 910.1 661.6 430.7 182.2 0
4609.8 4561.7 4521.4 4506.9 4514 4522.8 4485.1 4370.1 4182.6 3969.8
3763.4 3583 3424.3 3285.3 3154 3016.4 2865.7 2705.6 2546.4 2404.3
2279.3 2186 2136.5 2106.8 2078.8 2046.3 1977.7 1855.3 1699.9 1526.9
1330.6 1133.9 909.6 669 440.5 194.6 0
4609.8 4527.8 4457.4 4421.6 4424.1 4449.2 4449.9 4383.1 4242.8 4058.8
3866 3682 3502.8 3331.8 3166.7 3002.2 2833.7 2663.1 2505 2369.7
2248.5 2155.6 2088.4 2036.7 1988.1 1932.7 1857 1754.8 1628.5 1477.9
1292.9 1103.6 884.3 656.6 427.2 189.3 0
4609.8 4494 4393.1 4336.5 4334.2 4376 4414.9 4395.8 4302.9 4147.8
3968.6 3781.1 3581.7 3378.3 3179.7 2988.1 2801.6 2620.7 2463.8 2335
2217.9 2125.4 2040.5 1966.7 1897.2 1819.3 1736.2 1654.3 1557 1428.9
1255.1 1073.4 858.8 644.2 413.9 184 0
4609.8 4463.4 4339.4 4265.8 4263.5 4328.9 4421.3 4472.9 4436.8 4300.6
4106 3894.1 3675.5 3453.1 3236.8 3029.1 2831.2 2644.7 2483.9 2354.1
2247.6 2170.1 2104 2035 1957.1 1857.4 1750.9 1649.7 1541.1 1405.6
1232.8 1050.7 839.9 630.8 398.9 181.1 0
4609.8 4432.9 4285.8 4195 4192.7 4282.2 4427.6 4550 4570.9 4453.8
4243.7 4007 3769.2 3528.1 3293.8 3070 2860.7 2669 2504.5 2373
2277.5 2214.7 2167.3 2103.3 2016.9 1895.4 1765.4 1645.1 1525.2 1382.4
1210.3 1028.1 820.8 617.4 383.9 178.3 0
4609.8 4406.2 4238.4 4135.4 4128.5 4231.6 4414.5 4591.1 4656.7 4565.4
4353.5 4095.1 3842.3 3598.2 3363.1 3139.1 2927.6 2732.3 2564.6 2431.9
2333 2265.6 2222.1 2167.7 2090.9 1981.6 1857.7 1730.4 1600.2 1441.5
1254.2 1063.8 850.5 614.9 371.1 177.8 0
4609.8 4379.5 4191 4075.6 4064.1 4181.4 4401.5 4632 4742.5 4677.1
4463.4 4183.2 3915.5 3668.4 3432.6 3208.5 2994.4 2795.8 2624.7 2490.7
2388.4 2316.4 2277 2232 2164.8 2067.9 1950.2 1815.8 1675.2 1500.4
1298 1099.4 880 612.4 358.2 177.2 0
4609.8 4352.6 4148 4022.9 4004.9 4120 4348.2 4589 4722.7 4689.1
4504.4 4228.8 3952.7 3709.6 3482.1 3269.7 3064.9 2871.9 2703.6 2568.5
2458.1 2381.3 2333.9 2288.3 2222 2128.9 2008.6 1871.2 1722.9 1543.6
1337.1 1133 908.3 602.5 330.8 156.4 0
4609.8 4325.9 4104.8 3970.4 3945.6 4058.8 4295 4546.2 4702.7 4700.9
4545.3 4274.6 3989.8 3751 3531.7 3330.9 3135.4 2947.9 2782.5 2646.3
2527.8 2446.4 2390.7 2344.7 2279.3 2189.9 2067 1926.4 1770.7 1586.7
1376.2 1166.6 936.6 592.6 303.4 135.3 0
4609.8 4305.2 4071.7 3930.9 3898.6 3998.7 4209.4 4432.8 4573 4577.1
4443.7 4202.3 3934.8 3700.4 3495.6 3314.3 3139.5 2968.3 2811.7 2679.9
2571 2497.6 2444.8 2399.4 2334.1 2240.2 2111.2 1964.6 1805.2 1620.5
1407 1199 961.2 645 352.4 155.8 0
4609.8 4284.4 4038.5 3891.7 3851.3 3938.5 4123.7 4319.4 4443.6 4453.3
4342.4 4130.1 3879.6 3649.7 3459.7 3297.6 3143.4 2988.6 2840.9 2713.5
2614.1 2548.7 2499.1 2453.9 2388.9 2290.4 2155.4 2002.8 1839.7 1654.3
1437.8 1231.2 985.6 697.3 401.5 176.5 0
4609.8 4267.6 4015.3 3864.1 3820.5 3898.7 4063.2 4230.2 4334.2 4340.8
4242.3 4052.4 3824.1 3605.3 3418.6 3260 3111.4 2961.5 2816.5 2696.6
2613.1 2557.9 2511.9 2466.8 2403.1 2304 2169.4 2016.4 1852.8 1669.9
1454.1 1246.4 1005.8 731.6 444 193.7 0
4609.8 4250.7 3992.1 3836.5 3789.4 3858.9 4002.7 4141.1 4225.1 4228.1
4142.5 3974.8 3768.2 3560.9 3377.8 3222.1 3079.4 2934.7 2792.3 2679.6
2612.4 2567.1 2524.6 2479.7 2417.2 2317.7 2183.2 2029.9 1865.9 1685.4
1470.3 1261.6 1026 765.9 486.5 210.9 0
4609.8 4237.7 3975.7 3817.5 3771.5 3838.9 3975 4100 4172.6 4172.7
4094.4 3942.6 3751.7 3550.1 3361.3 3192.2 3035.8 2880.7 2730.5 2624.7
2568.5 2531.3 2493.5 2448.2 2386.5 2289.9 2156.5 2005.3 1845.9 1668.8
1462.2 1250.3 1021 763.8 482.9 206.6 0
4609.8 4224.6 3959.2 3798.8 3753.7 3819.1 3947.4 4058.8 4119.8 4117.2
4046.4 3910.2 3735.1 3539.3 3345.1 3162.5 2992.7 2826.8 2669 2569.9
2524.6 2495.6 2462.4 2416.7 2355.9 2262.1 2129.8 1980.9 1825.9 1652.2
1454.1 1238.6 1016.3 761.5 479.4 202 0
4609.8 4212.5 3946.7 3787.5 3744.1 3811 3936.8 4045.4 4103 4098.6
4028.9 3902.3 3735.1 3540.7 3341.5 3146.8 2963.3 2784.1 2618.9 2523.6
2481.8 2457.2 2428.7 2383.5 2321.5 2226 2094.8 1948.3 1794.8 1622.5
1429.1 1213.5 982.5 733 457.1 190.7 0
4609.8 4200.3 3934.1 3776.3 3734.6 3802.9 3926.1 4031.8 4086.2 4080
4011.6 3894.3 3735.1 3542.3 3338 3131 2934.3 2741.5 2568.8 2477.4
2439 2419 2395.1 2350 2287.2 2189.9 2059.9 1915.8 1763.6 1592.9
1404.2 1188.4 948.5 704.4 434.8 179 0
4609.8 4185.3 3921.7 3767.8 3730.7 3801.4 3925.3 4029.6 4080.9 4072.1
4001.3 3891.7 3737.8 3544.9 3336.2 3122.2 2917 2713.5 2536.6 2446.4
2409.3 2391.6 2370.4 2324.4 2260.7 2158.1 2032.5 1891 1735.3 1565.5
1378 1167.5 909.2 679.3 412.2 168 0
4609.8 4200.3 3934.1 3776.3 3734.6 3802.9 3926.1 4031.8 4086.2 4080
4011.6 3894.3 3735.1 3542.3 3338 3131 2934.3 2741.5 2568.8 2477.4
2439 2419 2395.1 2350 2287.2 2189.9 2059.9 1915.8 1763.6 1592.9
1404.2 1188.4 948.5 704.4 434.8 179 0
4609.8 4212.5 3946.7 3787.5 3744.1 3811 3936.8 4045.4 4103 4098.6
4028.9 3902.3 3735.1 3540.7 3341.5 3146.8 2963.3 2784.1 2618.9 2523.6
2481.8 2457.2 2428.7 2383.5 2321.5 2226 2094.8 1948.3 1794.8 1622.5
1429.1 1213.5 982.5 733 457.1 190.7 0
4609.8 4224.6 3959.2 3798.8 3753.7 3819.1 3947.4 4058.8 4119.8 4117.2
4046.4 3910.2 3735.1 3539.3 3345.1 3162.5 2992.7 2826.8 2669 2569.9
2524.6 2495.6 2462.4 2416.7 2355.9 2262.1 2129.8 1980.9 1825.9 1652.2
1454.1 1238.6 1016.3 761.5 479.4 202 0
4609.8 4237.7 3975.7 3817.5 3771.5 3838.9 3975 4100 4172.6 4172.7
4094.4 3942.6 3751.7 3550.1 3361.3 3192.2 3035.8 2880.7 2730.5 2624.7
2568.5 2531.3 2493.5 2448.2 2386.5 2289.9 2156.5 2005.3 1845.9 1668.8
1462.2 1250.3 1021 763.8 482.9 206.6 0
4609.8 4250.7 3992.1 3836.5 3789.4 3858.9 4002.7 4141.1 4225.1 4228.1
4142.5 3974.8 3768.2 3560.9 3377.8 3222.1 3079.4 2934.7 2792.3 2679.6
2612.4 2567.1 2524.6 2479.7 2417.2 2317.7 2183.2 2029.9 1865.9 1685.4
1470.3 1261.6 1026 765.9 486.5 210.9 0
4609.8 4267.6 4015.3 3864.1 3820.5 3898.7 4063.2 4230.2 4334.2 4340.8
4242.3 4052.4 3824.1 3605.3 3418.6 3260 3111.4 2961.5 2816.5 2696.6
2613.1 2557.9 2511.9 2466.8 2403.1 2304 2169.4 2016.4 1852.8 1669.9
1454.1 1246.4 1005.8 731.6 444 193.7 0
4609.8 4284.4 4038.5 3891.7 3851.3 3938.5 4123.7 4319.4 4443.6 4453.3
4342.4 4130.1 3879.6 3649.7 3459.7 3297.6 3143.4 2988.6 2840.9 2713.5
2614.1 2548.7 2499.1 2453.9 2388.9 2290.4 2155.4 2002.8 1839.7 1654.3
1437.8 1231.2 985.6 697.3 401.5 176.5 0
4609.8 4305.2 4071.7 3930.9 3898.6 3998.7 4209.4 4432.8 4573 4577.1
4443.7 4202.3 3934.8 3700.4 3495.6 3314.3 3139.5 2968.3 2811.7 2679.9
2571 2497.6 2444.8 2399.4 2334.1 2240.2 2111.2 1964.6 1805.2 1620.5
1407 1199 961.2 645 352.4 155.8 0
4609.8 4325.9 4104.8 3970.4 3945.6 4058.8 4295 4546.2 4702.7 4700.9
4545.3 4274.6 3989.8 3751 3531.7 3330.9 3135.4 2947.9 2782.5 2646.3
2527.8 2446.4 2390.7 2344.7 2279.3 2189.9 2067 1926.4 1770.7 1586.7
1376.2 1166.6 936.6 592.6 303.4 135.3 0
4609.8 4352.6 4148 4022.9 4004.9 4120 4348.2 4589 4722.7 4689.1
4504.4 4228.8 3952.7 3709.6 3482.1 3269.7 3064.9 2871.9 2703.6 2568.5
2458.1 2381.3 2333.9 2288.3 2222 2128.9 2008.6 1871.2 1722.9 1543.6
1337.1 1133 908.3 602.5 330.8 156.4 0
4609.8 4379.5 4191 4075.6 4064.1 4181.4 4401.5 4632 4742.5 4677.1
4463.4 4183.2 3915.5 3668.4 3432.6 3208.5 2994.4 2795.8 2624.7 2490.7
2388.4 2316.4 2277 2232 2164.8 2067.9 1950.2 1815.8 1675.2 1500.4
1298 1099.4 880 612.4 358.2 177.2 0
4609.8 4406.2 4238.4 4135.4 4128.5 4231.6 4414.5 4591.1 4656.7 4565.4
4353.5 4095.1 3842.3 3598.2 3363.1 3139.1 2927.6 2732.3 2564.6 2431.9
2333 2265.6 2222.1 2167.7 2090.9 1981.6 1857.7 1730.4 1600.2 1441.5
1254.2 1063.8 850.5 614.9 371.1 177.8 0
4609.8 4432.9 4285.8 4195 4192.7 4282.2 4427.6 4550 4570.9 4453.8
4243.7 4007 3769.2 3528.1 3293.8 3070 2860.7 2669 2504.5 2373
2277.5 2214.7 2167.3 2103.3 2016.9 1895.4 1765.4 1645.1 1525.2 1382.4
1210.3 1028.1 820.8 617.4 383.9 178.3 0
4609.8 4463.4 4339.4 4265.8 4263.5 4328.9 4421.3 4472.9 4436.8 4300.6
4106 3894.1 3675.5 3453.1 3236.8 3029.1 2831.2 2644.7 2483.9 2354.1
2247.6 2170.1 2104 2035 1957.1 1857.4 1750.9 1649.7 1541.1 1405.6
1232.8 1050.7 839.9 630.8 398.9 181.1 0
4609.8 4494 4393.1 4336.5 4334.2 4376 4414.9 4395.8 4302.9 4147.8
3968.6 3781.1 3581.7 3378.3 3179.7 2988.1 2801.6 2620.7 2463.8 2335
2217.9 2125.4 2040.5 1966.7 1897.2 1819.3 1736.2 1654.3 1557 1428.9
1255.1 1073.4 858.8 644.2 413.9 184 0
4609.8 4527.8 4457.4 4421.6 4424.1 4449.2 4449.9 4383.1 4242.8 4058.8
3866 3682 3502.8 3331.8 3166.7 3002.2 2833.7 2663.1 2505 2369.7
2248.5 2155.6 2088.4 2036.7 1988.1 1932.7 1857 1754.8 1628.5 1477.9
1292.9 1103.6 884.3 656.6 427.2 189.3 0
4609.8 4561.7 4521.4 4506.9 4514 4522.8 4485.1 4370.1 4182.6 3969.8
3763.4 3583 3424.3 3285.3 3154 3016.4 2865.7 2705.6 2546.4 2404.3
2279.3 2186 2136.5 2106.8 2078.8 2046.3 1977.7 1855.3 1699.9 1526.9
1330.6 1133.9 909.6 669 440.5 194.6 0
4609.8 4603.6 4594.8 4601.9 4616 4617.8 4561.2 4417 4195 3945.6
3698 3503.4 3361.9 3257.5 3165.5 3058.5 2930.2 2787 2625.1 2472.1
2358 2296.1 2302.3 2308.5 2289 2241.2 2126.3 1938.8 1727.4 1526.6
1337.3 1137.4 910.1 661.6 430.7 182.2 0
4609.8 4641.3 4669.1 4703.2 4741.1 4749.2 4706.8 4588.3 4394.4 4172.6
3930.6 3715.1 3539.6 3400.8 3284.9 3162.9 3024.9 2874.2 2713.5 2586.2
2508 2468.5 2462.7 2450 2382.4 2252.7 2124.8 1942.6 1727.4 1509.3
1257.4 1005.6 752.7 527.1 330.8 140.6 0
4609.8 4680.2 4747.8 4813.1 4871.3 4896.2 4876.9 4792.9 4648 4478.1
4288.2 4114.7 3969.7 3844.6 3721.7 3577 3404.3 3213.8 3011.4 2851.3
2745 2675 2624.2 2564.1 2472.1 2312.2 2153 1927.1 1654.7 1406.1
1141.7 893.3 657.7 457.1 279.5 119.6 0
4609.8 4719.2 4826.5 4922.9 5001.1 5043.2 5047.1 4997.6 4901.7 4783.5
4646.1 4514.3 4399.7 4288.2 4158.4 3991.1 3783.7 3553.4 3309.3 3116.5
2982.1 2881.6 2785.7 2678.2 2561.8 2371.8 2181.1 1911.3 1581.8 1302.8
1026 781 562.5 387 228.2 98.7 0
4609.8 4759.8 4910.7 5047.6 5152.7 5221.9 5252.8 5236.4 5191.1 5135.6
5080.7 5044.1 5027 5005.7 4965.7 4897.3 4803 4705.7 4615.3 4540.7
4459.3 4321.9 4094 3772.8 3355.7 2856.5 2407.3 1975.7 1563.6 1247.3
975.7 746.7 548.4 384.2 229.6 99.9 0
4609.8 4800.5 4995.1 5172.4 5304.1 5400.6 5458.6 5475.2 5480.5 5487.6
5515.5 5573.9 5653.9 5722.9 5773.4 5803.5 5822.4 5858.4 5921.5 5964.8
5936.5 5762.3 5402.3 4867.2 4149.6 3341.2 2633.6 2039.9 1545.2 1191.9
925.5 712.5 534.2 381.7 230.8 101.2 0
4609.8 4840.9 5078.8 5300.4 5473.3 5592.3 5666.6 5702.2 5729.9 5767.4
5835.4 5941.5 6078.9 6222.4 6385.8 6568.9 6801.4 7105.4 7505.6 7931.9
8327.4 8584.3 8527.7 8129.3 7387.9 6385.5 5362.7 4360.8 3433.5 2624.9
1905.1 1291 831.8 511.6 273.5 113.4 0
4609.8 4881.4 5162.6 5428.5 5642.5 5784.1 5874.6 5929.1 5979.3 6047.1
6155 6308.9 6504 6721.9 6998.3 7334.3 7780.1 8352.5 9089.7 9898.9
10718.3 11406.1 11652.8 11391.6 10626.3 9429.8 8092 6681.6 5321.8 4057.9
2884.8 1869.4 1129.5 641.8 316.3 125.6 0
4609.8 4919.4 5246.7 5567 5817.8 5976.5 6075.4 6132.7 6191.1 6263.4
6366.7 6511.1 6699.1 6915.1 7183.5 7570.3 8124 8848.9 9759.2 10841.4
12139.1 13502.3 14710.8 15567.3 15781.4 14880.1 13604.9 12087.3 10431.4 8636.3
6578.5 4604.4 2966.5 1716.9 772.3 253 0
4609.8 4957.4 5330.7 5705.7 5993.1 6169.2 6276.2 6336.3 6402.7 6479.6
6578.7 6713.1 6894.4 7108.5 7368.5 7806.3 8467.9 9345.3 10428.7 11783.7
13559.8 15598.4 17768.9 19743.1 20936.2 20330.3 19117.7 17493 15541 13214.8
10272.2 7339.3 4803.5 2792.3 1228.5 380.3 0
